Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
Wk400-50-6-A
Wk400-50-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
1.14
Air Consumption per double stroke at 87 psi (ft³)
0.04
Power Stroke (in)
0.236
Weight (lb)
2.9
air_consumption_double_stroke_6bar_ft_english
1.14
Air Consumption per double stroke at 87 psi (ft³)
0.04
piston_force_forward_stroke_6bar_lbf_english
153.0
Cylinder Bore (in)
1.75
Forward Stroke (in)
1.97
Max. Clamping Force (lbf)
899.0
Piston force within forward stroke at 6 bar (lbf)
153.0
Piston force within forward stroke at 6 bar (N)
680.0
Power Stroke (mm)
6.0
Forward Stroke (mm)
50.0
Max. Clamping Force (N)
4000.0
piston_force_forward_stroke_6bar_n_metric
680.0
Cylinder Bore (mm)
40
Weight (kg)
1.3
Product Function
Clamping
End position control by magnetic field sensors
Yes
PublishedDate
1701962150000
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Back to Top