Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
802-U-HT
802-U-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.06
Maximum Holding Capacity (lbf)
200
Clamp Arm Length (in)
1.73
Weight (lb)
1.6
exerting_force_lbf_english
200
Exerting Force (lbf)
200
Cylinder Bore (in)
1.26
Air Consumption (ft³)
0.012
Exerting Force (N)
2010
Clamp Arm Length (mm)
43.9
Height Under Clamp Arm (mm)
27
Air Consumption (dm³)
0.34
exerting_force_n_metric
2010
Maxmum Holding Capacity (N)
890
Weight (kg)
0.73
Cylinder Bore (mm)
32
Application - Assembly
Excellent/High
Replacement Seal Kit
802450-32-1-00
Product Type
Pneumatic Toggle Clamp
Operating Temperature
-10° to 90°C (-14° to 194° F)
Spindle Included?
Yes
Clamp Arm Style
u-bar
Air Port size
1/8 NPT
Product Function
Clamping
Spindle Assembly
202208-M
Flanged Washers
215105
Duty Cycle
Poor/Low
Application - Welding
Fair/Medium
Product Series
802
Download the Service Manual
https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top