Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-320XXXX

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Pin Diameter Min (in) 0.78
Air Consumption per double stroke at 87 psi (ft³) 0.03
Clamping Force (lb) 450
Cylinder Bore (in) 1.18
Air Consumption per double stroke at 87 psi (ft³) 0.03
Pin Diameter Max (in) 0.91
Operating Pressure (PSI) 87 (maximum)
Weight (lb) 6.61
Weight (kg) 3
Operating Pressure (bar) 6 (maximum)
Pin Diameter Min (mm) 20
Clamping Force (N) 2000
Air Consumption per double stroke at 6 bar (dm³) 0.8
Cylinder Bore (mm) 30
air_consumption_double_stroke_6bar_dm_metric 0.8
Pin Diameter Max (mm) 23
Product Series 82P30-3/82P35-3
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Hook Pin Clamp
Clamp Arm Style U-Arm (Right Offset)
Port Size G 1/8
Replacement Seal Kit 8PW-019-1-00
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-007-1
CONNECTOR PLUG *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-009-1
STRAIGHT SOCKET CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-030-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-012-2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top