Email_Header_2550x130px_Banner_Automate

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

70101-1

PNEUMATIC, HYDRAULIC PRESSURE CONVERTER – 70101 SERIES

The Destaco 70101 Series pressure converter takes compressed air from the mains and converts it into hydraulic high pressure. Without this conversion, many clamping problems cannot be solved at all or only at high costs. The large oil tank automatically supplies the system with fresh oil according to the needs, and the moving parts are made of corrosion protected materials. The backstroke is produced by spring retraction. This offers the advantage of low air consumption and a single valve system.

Markets: Industrial

Unit View:
strength
performance
Back to Top