Email_Header_2550x130px_Banner_Automate

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

Edge_Clamp

HYDRAULIC EDGE CLAMPS WITH TRANSVERSE HOLE – 733E SERIES

Edge clamps are mainly used where workpiece clamping “from the top” is difficult or impossible. Its small design is an advantage where space is limited. The clamp is equipped with two hydraulic connections. Both connections are linked via a transverse hole. This allows the possibility to link the edge clamps directly if several clamps need to be operated simultaneously.

Markets: Industrial

Unit View:
strength
performance
Back to Top