CPI-SGM-ASSY-BT-FL-EL
CPI-SGM-ASSY-BT-FL-EL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
4.44
Weight (kg)
2.014
Tube Diameter (mm)
30
Product Series
CPI-SGM-ASSY
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
PublishedDate
1683651341000
DistributorGroup
End Effectors
Product Type
Crossbar Tooling
Back to Top