Camco offers a range of high performance servo positioners for light to heavy duty applications. All of the series feature large center thru-holes and zero backlash mechanisms.

Rotary Positioning

Camco offers a range of high performance servo positioners for light to heavy duty applications. All of the series feature large center thru-holes and zero backlash mechanisms. Larger positioners can rotate several tons of automotive body parts in seconds while smaller Parallel and Roller Gear indexing drives accurately index pharmaceutical or electronic components in milliseconds. These servo positioners feature easy integration into a multi-axis system, 60+ cycles per minute, and programmable motion profile of the servo motor to fit your desired index motion/dwell times.

staco/Industrial

  • More Information

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)