Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
812-U-HT
812-U-HT
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
136.0
Weight (lb)
0.46
Maximum Holding Capacity (lbf)
100.0
Clamp Arm Length (in)
1.02
Cylinder Bore (in)
0.75
exerting_force_lbf_english
136.0
Height Under Clamp Arm (in)
0.68
Air Consumption (ft³)
0.003
exerting_force_n_metric
613.0
Air Consumption (dm³)
0.09
Clamp Arm Length (mm)
26.0
Weight (kg)
0.21
Cylinder Bore (mm)
19.1
Exerting Force (N)
613.0
Height Under Clamp Arm (mm)
17.3
Maxmum Holding Capacity (N)
440.0
Operating Temperature
-23° to 74°C (-10° to 165° F)
Duty Cycle
Poor/Low
Product Series
812
Spindle Included?
Yes
Application - Welding
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly
Excellent/High
Flanged Washers
102111
Product Type
Pneumatic Toggle Clamp
Air Port size
M5
Product Function
Clamping
Replacement Seal Kit
810450-40-1-00
Spindle Assembly
305208-M
PublishedDate
1673553716000
Clamp Arm Style
u-bar
Back to Top