Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Cross Clamps (Series)
CL-20M-20M-A
CL-20M-20M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.11
Tube Diameter (in)
0.79
Tube Combinations (in)
0.79 / 0.79
Maximum Static Clamp Load (ft lb)
111
Tube Combinations (mm)
20 / 20
Tube Diameter (mm)
20
max_static_clamp_load_metric
150
Weight (kg)
0.052
Maximum Static Clamp Load (Nm)
150
DistributorGroup
End Effectors
Tube Size
20 mm / 20 mm
283-HTS_TARIFF_CODE
84799070
Product Series
CL
Product Type
Clamp Block
283-COUNTRY_OF_ORIGIN
GB
PublishedDate
1692275272000
Material
High Strength Aluminum
Product Function
Robotic Tooling
Back to Top