Robotic Tooling
LIGHTWEIGHT TOOLING FOR END EFFECTORS

CROSSBAR-TOOLING
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Tube Size | Product Type | Tube Diameter (in) |
|---|---|---|---|
| 1.00 in | Crossbar Tooling | 1.00 | |
| 40 mm | Crossbar Saddle | 1.57 | |
| 40 mm | Crossbar Saddle | 1.57 | |
| Crossbar Tooling | |||
| Crossbar Tooling | |||
| 40 mm | Crossbar Saddle | 1.57 | |
| 30 mm | Crossbar Tooling | 1.18 | |
| Crossbar Tooling |