Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Crossbar Tooling (Series)
CPI-1T-25F
CPI-1T-25F
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Diameter (in)
0.98
Weight (lb)
2.31
Diameter (mm)
25.0
Tube Diameter (mm)
30
Weight (kg)
1.05
Product Type
Crossbar Tooling
Product Series
TPB
Product Function
Robotic Tooling
Material
Steel
Tube Size
30 mm
PublishedDate
1683651336000
DistributorGroup
End Effectors
Back to Top