LIGHTWEIGHT TOOLING FOR END EFFECTORS

CPI-SAP-30-BP Barrel Style Proximity Switch Mount

CPI-SAP-30-BP

The Accelerate® Plastic Proximity Switch Mount is designed to withstand the high sensitivity of aluminum sensing proximity switches used in robotic pick-and-place material handling lines.
  • Lightweight, high-strength, glass-filled nylon material
  • Mounting for 30 mm barrel proximity switches
  • Quick-change 19 mm apple-core design
Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 0.8
Weight (g) 22.7
Diameter (mm) 30
Product Series SAP
Product Type Apple Core Sensor Mount
Product Function Robotic Tooling
Material Nylon
DistributorGroup End Effectors
PublishedDate 1683651345000
Back to Top