Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
B-30-2700-0
B-30-2700-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
106.3
Tube Diameter (in)
1.18
Weight (lb)
8.32
Length (mm)
2700
Tube Diameter (mm)
30
Weight (kg)
3.78
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Boom Structure
Product Series
B-30
Product Function
Robotic Tooling
Tube Size
30B
Back to Top