Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
B-30-3000-0
B-30-3000-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
118.11
Weight (lb)
9.24
Tube Diameter (in)
1.18
Tube Diameter (mm)
30
Length (mm)
3000.0
Weight (kg)
4.2
Material
Aluminum
Tube Size
30B
Product Series
B-30
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76042100
283-COUNTRY_OF_ORIGIN
DE
Product Type
Boom Structure
Product Function
Robotic Tooling
Back to Top