Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
B-90-300-0
B-90-300-0
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Length (in)
11.81
Weight (lb)
4.29
Tube Diameter (mm)
90
Length (mm)
300
Weight (kg)
1.95
Material
Aluminum
Tube Size
90B
Product Type
Boom Structure
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
B-90
Back to Top