Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
CPI-EC-60B
CPI-EC-60B
Close the end of 60mm booms
End cap for 60 mm extrusions
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
0.09
Tube Diameter (mm)
60
Weight (kg)
0.04
Product Type
Boom End Cap
Tube Size
60B
Product Series
EC
DistributorGroup
End Effectors
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
39211390
Back to Top