Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Heavy Duty Mid Mounts (Series)
BM3-90-R08
BM3-90-R08
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (lb)
1300
Width (in)
29.06
Length (in)
29.53
Tube Diameter (in)
3.54
Weight (lb)
53.1
Width (mm)
738
Length (mm)
750
Weight (kg)
24.1
Robot Interface Dowel Holes (qty/size) (mm)
(2) 13 on 125mm BC
Maximum Static Product Load (kg)
589.7
Robot Interface Thru Holes (qty/size) (mm)
(8) 16 on 160mm BC
Tube Diameter (mm)
90
Robot Interface Bolt Pattern
R08: 160mm Bolt Circle, Includes Insulation
Product Type
Mid Mount
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
BM3
Tube Size
90B
Material
Aluminum
Back to Top