Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Heavy Duty Mid Mounts (Series)
BM3-90-R10
BM3-90-R10
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
29.53
Weight (lb)
53.1
Tube Diameter (in)
3.54
Width (in)
29.06
Maximum Static Product Load (lb)
1300.0
Robot Interface Thru Holes (qty/size) (mm)
(6) 12.5
Weight (kg)
24.1
Maximum Static Product Load (kg)
589.7
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Width (mm)
738.0
Length (mm)
750.0
Tube Diameter (mm)
90
Product Function
Robotic Tooling
Material
Aluminum
Product Type
Mid Mount
Robot Interface Bolt Pattern
R10: 200mm Bolt Circle
Product Series
BM3
Tube Size
90B
DistributorGroup
End Effectors
Back to Top