Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Heavy Duty Mid Mounts (Series)
BM3-90-R13
BM3-90-R13
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
53.1
Width (in)
29.06
Tube Diameter (in)
3.54
Length (in)
29.53
Maximum Static Product Load (lb)
1300.0
Weight (kg)
24.1
Length (mm)
750.0
Maximum Static Product Load (kg)
589.7
Robot Interface Dowel Holes (qty/size) (mm)
(2) 10 on 125mm BC, (2) 10 on 160mm BC
Robot Interface Thru Holes (qty/size) (mm)
(6) 11 on 160mm BC, (6) 11 on 125 BC
Tube Diameter (mm)
90
Width (mm)
738.0
Robot Interface Bolt Pattern
R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Material
Aluminum
Product Series
BM3
Product Type
Mid Mount
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Tube Size
90B
Back to Top