Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Heavy Duty Mid Mounts (Series)
RM4-45-R03
RM4-45-R03
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (lb)
1000.0
Length (in)
22.05
Tube Diameter (in)
1.77
Weight (lb)
29.9
Width (in)
19.29
Tube Diameter (mm)
45
Width (mm)
490.0
Robot Interface Thru Holes (qty/size) (mm)
(8) 14
Length (mm)
560.0
Weight (kg)
13.6
Robot Interface Dowel Holes (qty/size) (mm)
(4) 13
Maximum Static Product Load (kg)
453.6
Robot Interface Bolt Pattern
R03: 160mm Bolt Circle, Includes Insulation
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
RM4
Product Type
Mid Mount
Tube Size
45B
Back to Top