Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Heavy Duty Mid Mounts (Series)
RM4-45-R12
RM4-45-R12
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
19.29
Maximum Static Product Load (lb)
1000.0
Weight (lb)
29.9
Tube Diameter (in)
1.77
Length (in)
22.05
Tube Diameter (mm)
45
Width (mm)
490.0
Length (mm)
560.0
Maximum Static Product Load (kg)
453.6
Weight (kg)
13.6
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Product Function
Robotic Tooling
Tube Size
45B
Product Series
RM4
Robot Interface Bolt Pattern
R12: 160mm Bolt Circle, Includes Insulation
Material
Aluminum
DistributorGroup
End Effectors
Product Type
Mid Mount
Back to Top