Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Mid Mounts (Series)
BM1-45-SE-R01
BM1-45-SE-R01
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
16.0
Weight (lb)
11.1
Width (in)
7.0
Tube Diameter (in)
1.77
Maximum Static Product Load (ft lb)
258.0
Maximum Static Product Load (Nm)
350.0
Weight (kg)
5.05
Width (mm)
177.8
Robot Interface Thru Holes (qty/size) (mm)
(6) 12.5
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Length (mm)
406.4
Tube Diameter (mm)
45
max_static_product_load_metric
350.0
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Tube Size
45B
Robot Interface Bolt Pattern
R01: 200mm Bolt Circle
Product Series
BM1
Material
Aluminum
Product Type
Mid Mount
Back to Top