Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Mid Mounts (Series)
BM1-45-SE-R17
BM1-45-SE-R17
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
11.1
Width (in)
7
Maximum Static Product Load (ft lb)
258
Length (in)
16
Tube Diameter (in)
1.77
Weight (kg)
5.05
Robot Interface Thru Holes (qty/size) (mm)
(8) 11
Tube Diameter (mm)
45
Maximum Static Product Load (Nm)
350
Robot Interface Dowel Holes (qty/size) (mm)
(4) 10
Width (mm)
177.8
max_static_product_load_metric
350
Length (mm)
406.4
Material
Aluminum
Product Type
Mid Mount
Robot Interface Bolt Pattern
R17: 160mm Bolt Circle
Product Series
BM1
Product Function
Robotic Tooling
Tube Size
45B
DistributorGroup
End Effectors
Back to Top