Email_Header_2550x130px_Banner_Automate

ROUND TOOLING FOR END EFFECTORS

Destaco’s CLM-12M-12M Series single bolt clamp blocks are made from aluminum and designed for 12 mm tubes to 12 mm tubes.

CPI-CLM-10-50

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.00|0.50
Max Static Clamp Load 1 (ft lb) 50
Max Static Clamp Load 2 (ft lb) 10
Weight (lb) 0.17
Tube Combinations (in) 1.00 / 0.50
Max Static Clamp Load 2 (Nm) 13.6
max_static_clamp_load1_metric 67.8
Weight (kg) 0.08
Max Static Clamp Load 1 (Nm) 67.8
max_static_clamp_load2_metric 13.6
Tube Combinations (mm) 25.4 / 12.7
Tube Diameter (mm) 25.4|12.7
Product Type Cross Clamp
Material Aluminum
DistributorGroup End Effectors
Product Series CLM
Product Function Robotic Tooling
Tube Size 1.00 in / 0.50 in
Back to Top