Email_Header_2550x130px_Banner_Automate

ROUND TOOLING FOR END EFFECTORS

EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-400

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.59
Tube Combinations (in) 1.57 / 1.57
Tube Diameter (in) 1.57|1.57
Length (in) 16.0
Tube Diameter (mm) 40|40
Length (mm) 406.3
Weight (kg) 0.72
Tube Combinations (mm) 40 / 40
Product Function Robotic Tooling
Product Type Swivel Arm
Material Aluminum
DistributorGroup End Effectors
Tube Size 40 mm / 40 mm
Product Series ED
Finish Blue
Back to Top