Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Swivel Arms (Series)
CPI-SA25-25-19-75
CPI-SA25-25-19-75
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.57
Apple Core (in)
0.75
Maximum Static Clamp Load (ft lb)
200
Length (in)
3.31
Tube Diameter (in)
1.57
Tube Diameter (mm)
40
Length (mm)
84.1
max_static_clamp_load_metric
271
Weight (kg)
0.26
Apple Core (mm)
19
Maximum Static Clamp Load (Nm)
271
283-HTS_TARIFF_CODE
84799070
Tube Size
25 mm
Apple Core Size
19
Product Series
SA
Product Type
Swivel Arm
Product Function
Robotic Tooling
Material
Aluminum
283-COUNTRY_OF_ORIGIN
US
Finish
Blue
DistributorGroup
End Effectors
Back to Top