Destaco Logo

ROUND TOOLING FOR END EFFECTORS

Accessory Mounting Swivel Arms

Accessory Mounting Swivel Arms

Specifications:
Maximum Clamp Load:
200 ft-lb [271 Nm]
Material:
Body:
Cast Aluminum
Spacer:
Machined Aluminum

Features

  • Mounts apple core accessories to Ø25mm/1.00” round tube
  • Provides 360° of rotational adjustments along (3) axes
  • Used to mount venturi, bumpers, round locators, and proximity switches

Markets

Applications

Product
Length (in)
Weight (lbs)
Tube Size
Tube Diameter (in)
Product Type
Finish
Material
Maximum Static Clamp Load (ft lb)
Apple Core Size
Apple Core (in)
6.810.971.00 in1.00Swivel ArmSilverAluminum200190.75
4.090.781.50 in1.50Swivel ArmSilverAluminum200190.75
4.130.725 mm0.98Swivel ArmBlueAluminum200190.75
4.130.71.00 in1.00Swivel ArmSilverAluminum200190.75
6.721.051.50 in1.50Swivel ArmSilverAluminum200190.75
6.050.91.00 in1.00Swivel ArmSilverAluminum200190.75
5.230.891.50 in1.50Swivel ArmSilverAluminum200190.75
4.220.741.00 in1.00Swivel ArmSilverAluminum200
4.090.7840 mm1.57Swivel ArmBlueAluminum200190.75
6.861.021.00 in1.00Ball End SwivelSilverAluminum200
5.30.821.00 in1.00Swivel ArmSilverAluminum200190.75
6.721.0540 mm1.57Swivel ArmBlueAluminum200190.75
8.261.21.50 in1.50Swivel ArmSilverAluminum200190.75
6.120.9425 mm0.98Swivel ArmBlueAluminum200
5.30.8225 mm0.98Swivel ArmBlueAluminum200190.75
4.20.821.50 in1.50Swivel ArmSilverAluminum200
5.320.941.50 in1.50Swivel ArmSilverAluminum200
Swivel Arm
8.361.1325 mm0.98Swivel ArmBlueAluminum200190.75
6.051.0240 mm1.57Swivel ArmBlueAluminum200
6.810.9725 mm0.98Swivel ArmBlueAluminum200190.75
6.781.091.50 in1.50Swiveal ArmSilverAluminum200
4.220.7425 mm0.98Swivel ArmBlueAluminum200
5.230.8940 mm1.57Swivel ArmBlueAluminum200190.75
8.41.171.00 in1.00Ball End SwivelSilverAluminum200
8.311.2540 mm1.57Swivel ArmBlueAluminum200
6.050.925 mm0.98Swivel ArmBlueAluminum200190.75
5.970.971.50 in1.50Swivel ArmSilverAluminum200190.75
6.781.0940 mm1.57Swivel ArmBlueAluminum200
8.41.1725 mm0.98Swivel ArmBlueAluminum200
5.970.9740 mm1.57Swivel ArmBlueAluminum200190.75
Swivel Arm
5.370.8625 mm0.98Ball End Swivel Arm 25Mm SeriesBlueAluminum200
8.261.240 mm1.57Swivel ArmBlueAluminum200190.75
5.370.861.00 in1.00Swivel ArmSilverAluminum200
6.861.0225 mm0.98Swivel ArmBlueAluminum200
6.120.941.00 in1.00Swivel ArmSilverAluminum200
6.051.021.50 in1.50Swivel ArmSilverAluminum200
5.320.9440 mm1.57Ball End Swivel Arm 40Mm SeriesBlueAluminum200
4.20.8240 mm1.57Swivel ArmBlueAluminum200
8.361.131.00 in1.00Swivel ArmSilverAluminum200190.75
8.311.251.50 in1.50Swivel ArmSilverAluminum200