Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Products Double Blank Detectors (Series)
CPI-DBD-42-SCM25-150M
CPI-DBD-42-SCM25-150M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.08
Length (in)
16.12
Travel (in)
6
Imperial or Metric Product
Metric
Sensor Diameter (mm)
42
Weight (kg)
0.94
Travel (mm)
150
Length (mm)
409.4
Product Type
Apple Core Mount
283-HTS_TARIFF_CODE
84799070
DistributorGroup
End Effectors
Product Series
DBD
Product Function
Robotic Tooling
Back to Top