Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Products Double Blank Detectors (Series)
CPI-DBD-42-SCMC-600E
CPI-DBD-42-SCMC-600E
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.08
Travel (in)
6
Tube Diameter (in)
1.25
Length (in)
14.21
Imperial or Metric Product
Imperial
Length (mm)
369.9
Sensor Diameter (mm)
42
Weight (kg)
0.94
Tube Diameter (mm)
31.75
Travel (mm)
150
Tube Size
1.25 in
Product Function
Robotic Tooling
Product Type
Tube Mount
Product Series
DBD
DistributorGroup
End Effectors
Back to Top