Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Generators Port Only Adapters (Series)
CPI-PA-500-F18-F18
CPI-PA-500-F18-F18
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.5
Weight (oz)
0.8
Weight (g)
23
Apple Core (mm)
12.7
Apple Core Size
12.7
Mounting
.50 in. Apple Core
Product Type
MicroTool
Product Function
Robotic Tooling
Material
Aluminum
Cup Thread (Male)
F18
DistributorGroup
End Effectors
Cup Thread (Female)
F18
Product Series
PA
Back to Top