Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Generators Port Only Adapters (Series)
CPI-PA-500-F18-M18
CPI-PA-500-F18-M18
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (oz)
0.8
Apple Core (in)
0.5
Weight (g)
23
Apple Core (mm)
12.7
Mounting
.50 in. Apple Core
Apple Core Size
12.7
Cup Thread (Female)
F18
Product Function
Robotic Tooling
Product Series
PA
Product Type
MicroTool
Cup Thread (Male)
M18
Material
Aluminum
DistributorGroup
End Effectors
Back to Top