Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Generators Port Only Adapters (Series)
CPI-PA-500-FG18-MG18
CPI-PA-500-FG18-MG18
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.5
Weight (oz)
0.8
Apple Core (mm)
12.7
Weight (g)
23
Apple Core Size
12.7
Material
Aluminum
Cup Thread (Male)
MG18
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
PA
Cup Thread (Female)
FG18
Product Type
MicroTool
Mounting
.50 in. Apple Core
Back to Top