Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Generators Port Only Adapters (Series)
CPI-PA-500-FM5-FM5
CPI-PA-500-FM5-FM5
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.5
Weight (oz)
0.8
Weight (g)
23
Apple Core (mm)
12.7
Product Function
Robotic Tooling
Material
Aluminum
Mounting
.50 in. Apple Core
Cup Thread (Male)
FM5
Apple Core Size
12.7
Product Series
PA
Cup Thread (Female)
FM5
DistributorGroup
End Effectors
Product Type
MicroTool
Back to Top