Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Generators Port Only Adapters (Series)
CPI-VSA-750-BO-LP-VS
CPI-VSA-750-BO-LP-VS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (oz)
6
Apple Core (in)
0.75
Apple Core (mm)
19
Weight (g)
170
DistributorGroup
End Effectors
Mounting
.75 in. Apple Core
Cup Thread (Female)
1/8 NPT
Product Function
Robotic Tooling
Silencer
No
Cup Thread (Male)
3/8 NPT
Apple Core Size
19
Sensor Port
Yes
Product Type
Low Profile
Product Series
VSA
Material
Aluminum
Back to Top