output_shaft_dia_in_english
1.38
Center Distance (in)
4.3
Height To Mounting Surface (in)
8.3
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
16
Output Shaft Diameter (in)
1.38
Output Thrust/Axial Capacity (lb)
2053
maximum_torque_inlb_english
3306
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
126
Internal Inertia (lb-in²)
55
Mounting Surface Diameter (in)
3.9
Maximum Torque (in-lb)
3306
b10_torque_capacity_inlb_english
24913
output_radial_capactiry_lb_english
1856
Internal Inertia (lb-in²)
55
height_t0_mounting_surface_in_english
8.3464566929134
output_thrust_axial_capacity_lb_english
2053
B10 Torque Capacity (in-lb)
24913
Output Radial Capacity (lb)
1856
mounting_surface_diameter_in_english
3.9370078740157
output_overturning_moment_capacity_inlb_english
4238
Output Overturning Moment Capacity (in-lb)
4238
center_distance_in_english
4.3307086614173
output_shaft_dia_mm_metric
35
Internal Inertia (kgm²)
0.0161
Output Shaft Diameter (mm)
35
Imperial or Metric Product
Metric
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.037
center_distance_mm_metric
110
Maximum Torque (Nm)
374
Internal Inertia (kgm²)
0.0161
mounting_surface_diameter_mm_metric
100
B10 Torque Capacity (Nm)
2815
output_radial_capactiry_n_metric
8259
b10_torque_capacity_nm_metric
2815
Center Distance (mm)
110
output_thrust_axial_capacity_n_metric
9136
Output Thrust/Axial Capacity (N)
9136
output_overturning_moment_capacity_nm_metric
479
Mounting Surface Diameter (mm)
100
height_t0_mounting_surface_mm_metric
212
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0046
Output Overturning Moment Capacity (Nm)
479
Height To Mounting Surface (mm)
212
Output Radial Capacity (N)
8259
Maximum Torque (Nm)
374