Internal Inertia (lb-in²)
53
output_overturning_moment_capacity_inlb_english
4238
Internal Inertia (lb-in²)
53
Output Overturning Moment Capacity (in-lb)
4238
maximum_torque_inlb_english
1500
output_radial_capactiry_lb_english
1856
center_distance_in_english
4.3307086614173
Mounting Surface Diameter (in)
3.9
mounting_surface_diameter_in_english
3.9370078740157
B10 Torque Capacity (in-lb)
14249
height_t0_mounting_surface_in_english
8.3464566929134
output_shaft_dia_in_english
1.38
Output Thrust/Axial Capacity (lb)
2053
Maximum Torque (in-lb)
1500
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
12
output_thrust_axial_capacity_lb_english
2053
Center Distance (in)
4.3
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
96
Output Shaft Diameter (in)
1.38
Height To Mounting Surface (in)
8.3
b10_torque_capacity_inlb_english
14249
Output Radial Capacity (lb)
1856
height_t0_mounting_surface_mm_metric
212
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0035
B10 Torque Capacity (Nm)
1610
Mounting Surface Diameter (mm)
100
Internal Inertia (kgm²)
0.0155
Output Radial Capacity (N)
8259
Output Shaft Diameter (mm)
35
output_thrust_axial_capacity_n_metric
9136
Height To Mounting Surface (mm)
212
Output Overturning Moment Capacity (Nm)
479
Maximum Torque (Nm)
169
output_overturning_moment_capacity_nm_metric
479
b10_torque_capacity_nm_metric
1610
Internal Inertia (kgm²)
0.0155
Imperial or Metric Product
Metric
Maximum Torque (Nm)
169
output_radial_capactiry_n_metric
8259
mounting_surface_diameter_mm_metric
100
Output Thrust/Axial Capacity (N)
9136
center_distance_mm_metric
110
Center Distance (mm)
110
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.028
output_shaft_dia_mm_metric
35