Internal Inertia (lb-in²)
4415
B10 Torque Capacity (in-lb)
15007
Output Overturning Moment Capacity (in-lb)
40528
output_overturning_moment_capacity_inlb_english
40528
output_radial_capactiry_lb_english
4650
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
102
center_distance_in_english
9
Height To Mounting Surface (in)
13.6
b10_torque_capacity_inlb_english
15007
Center Thru Hole Diameter (in)
5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
26
Output Thrust/Axial Capacity (lb)
11650
Output Radial Capacity (lb)
4650
Mounting Surface Diameter (in)
14.5
Internal Inertia (lb-in²)
4415
Maximum Torque (in-lb)
17588
height_t0_mounting_surface_in_english
13.56
mounting_surface_diameter_in_english
14.5
maximum_torque_inlb_english
17588
Center Distance (in)
9
center_thru_hole_diameter_in_english
5
output_thrust_axial_capacity_lb_english
11650
height_t0_mounting_surface_mm_metric
344.424
B10 Torque Capacity (Nm)
1696
Center Thru Hole Diameter (mm)
127
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
51843
Internal Inertia (kgm²)
1.292
mounting_surface_diameter_mm_metric
368.3
Maximum Torque (Nm)
1987
Center Distance (mm)
228.6
Height To Mounting Surface (mm)
344.4
center_thru_hole_diameter_mm_metric
127
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.03
Maximum Torque (Nm)
1987
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.008
output_radial_capactiry_n_metric
20693
Output Thrust/Axial Capacity (N)
51843
b10_torque_capacity_nm_metric
1696
Mounting Surface Diameter (mm)
368.3
output_overturning_moment_capacity_nm_metric
11.861
Output Overturning Moment Capacity (Nm)
11.861
Internal Inertia (kgm²)
1.292
center_distance_mm_metric
228.6
Output Radial Capacity (N)
20693