center_thru_hole_diameter_in_english
6.5
Height To Mounting Surface (in)
15.5
Output Overturning Moment Capacity (in-lb)
68119
output_thrust_axial_capacity_lb_english
14650
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
678
output_radial_capactiry_lb_english
5850
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4530
Output Thrust/Axial Capacity (lb)
14650
center_distance_in_english
12.5
output_overturning_moment_capacity_inlb_english
68119
B10 Torque Capacity (in-lb)
61825
Internal Inertia (lb-in²)
18985
Center Distance (in)
12.5
mounting_surface_diameter_in_english
20.5
height_t0_mounting_surface_in_english
15.5
Mounting Surface Diameter (in)
20.5
b10_torque_capacity_inlb_english
61825
Output Radial Capacity (lb)
5850
maximum_torque_inlb_english
57510
Center Thru Hole Diameter (in)
6.5
Internal Inertia (lb-in²)
18985
Maximum Torque (in-lb)
57510
Maximum Torque (Nm)
6498
output_radial_capactiry_n_metric
26033
Mounting Surface Diameter (mm)
520.7
Maximum Torque (Nm)
6498
b10_torque_capacity_nm_metric
6986
output_thrust_axial_capacity_n_metric
65193
center_distance_mm_metric
317.5
Center Thru Hole Diameter (mm)
165.1
Height To Mounting Surface (mm)
393.7
Imperial or Metric Product
Imperial
Output Overturning Moment Capacity (Nm)
19.935
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.326
Output Thrust/Axial Capacity (N)
65193
Center Distance (mm)
317.5
center_thru_hole_diameter_mm_metric
165.1
Output Radial Capacity (N)
26033
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.198
output_overturning_moment_capacity_nm_metric
19.935
mounting_surface_diameter_mm_metric
520.7
height_t0_mounting_surface_mm_metric
393.7
B10 Torque Capacity (Nm)
6986
Internal Inertia (kgm²)
5.556
Internal Inertia (kgm²)
5.556