Output Thrust/Axial Capacity (lb)
314
output_shaft_dia_in_english
0.625
Output Overturning Moment Capacity (in-lb)
395
Output Shaft Diameter (in)
0.625
Internal Inertia (lb-in²)
3
Mounting Surface Diameter (in)
1.8
output_radial_capactiry_lb_english
316
output_overturning_moment_capacity_inlb_english
395
mounting_surface_diameter_in_english
1.75
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.477
Maximum Torque (in-lb)
535
b10_torque_capacity_inlb_english
464
Internal Inertia (lb-in²)
3
Center Distance (in)
3.25
Output Radial Capacity (lb)
316
Height To Mounting Surface (in)
3.6
B10 Torque Capacity (in-lb)
464
maximum_torque_inlb_english
535
output_thrust_axial_capacity_lb_english
314
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.432
center_distance_in_english
3.25
height_t0_mounting_surface_in_english
3.625
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00013
output_overturning_moment_capacity_nm_metric
45
Output Thrust/Axial Capacity (N)
1397
Output Shaft Diameter (mm)
15.875
output_shaft_dia_mm_metric
15.875
Internal Inertia (kgm²)
0.00088
B10 Torque Capacity (Nm)
52
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
Output Radial Capacity (N)
1406
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
60
center_distance_mm_metric
82.55
height_t0_mounting_surface_mm_metric
92.075
output_thrust_axial_capacity_n_metric
1397
Internal Inertia (kgm²)
0.00088
output_radial_capactiry_n_metric
1406
Height To Mounting Surface (mm)
92.1
mounting_surface_diameter_mm_metric
44.45
Output Overturning Moment Capacity (Nm)
45
b10_torque_capacity_nm_metric
52
Center Distance (mm)
82.6
Maximum Torque (Nm)
60
Mounting Surface Diameter (mm)
44.5