B10 Torque Capacity (in-lb)
37
Output Radial Capacity (lb)
59025
mounting_surface_diameter_in_english
45.472440944882
output_radial_capactiry_lb_english
59025
b10_torque_capacity_inlb_english
37
center_distance_in_english
14.251968503937
Maximum Torque (in-lb)
246101
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3328
Internal Inertia (lb-in²)
432900
output_overturning_moment_capacity_inlb_english
1469000
output_thrust_axial_capacity_lb_english
85470
Center Distance (in)
14.3
maximum_torque_inlb_english
246101
Output Overturning Moment Capacity (in-lb)
1469000
height_t0_mounting_surface_in_english
23.228346456693
Mounting Surface Diameter (in)
45.5
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
7517
Center Thru Hole Diameter (in)
10.98
Internal Inertia (lb-in²)
432900
center_thru_hole_diameter_in_english
10.98
Output Thrust/Axial Capacity (lb)
85470
Height To Mounting Surface (in)
23.2
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
133
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
2.2
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.039
Output Overturning Moment Capacity (Nm)
165989
center_distance_mm_metric
362
b10_torque_capacity_nm_metric
24100
Output Thrust/Axial Capacity (N)
380341
Imperial or Metric Product
Metric
Center Distance (mm)
362
Mounting Surface Diameter (mm)
1155.0
output_radial_capactiry_n_metric
262661
Internal Inertia (kgm²)
126.7
height_t0_mounting_surface_mm_metric
590
mounting_surface_diameter_mm_metric
1155
Maximum Torque (Nm)
27808
Output Radial Capacity (N)
262661
output_thrust_axial_capacity_n_metric
380341
Center Thru Hole Diameter (mm)
279
Height To Mounting Surface (mm)
590
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.974
Internal Inertia (kgm²)
126.7
Maximum Torque (Nm)
27808
B10 Torque Capacity (Nm)
24100
center_thru_hole_diameter_mm_metric
279
output_overturning_moment_capacity_nm_metric
165989