height_t0_mounting_surface_in_english
3.625
B10 Torque Capacity (in-lb)
2077
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
20.767
Output Thrust/Axial Capacity (lb)
314
Height To Mounting Surface (in)
3.6
maximum_torque_inlb_english
1093
Output Radial Capacity (lb)
316
output_shaft_dia_in_english
0.625
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.593
Internal Inertia (lb-in²)
3
Mounting Surface Diameter (in)
1.8
center_distance_in_english
2.75
Output Shaft Diameter (in)
0.625
Internal Inertia (lb-in²)
3
b10_torque_capacity_inlb_english
2077
Output Overturning Moment Capacity (in-lb)
395
Maximum Torque (in-lb)
1093
Center Distance (in)
2.75
output_thrust_axial_capacity_lb_english
314
output_overturning_moment_capacity_inlb_english
395
mounting_surface_diameter_in_english
1.75
output_radial_capactiry_lb_english
316
Internal Inertia (kgm²)
0.00088
Output Thrust/Axial Capacity (N)
1397
Maximum Torque (Nm)
124
Output Radial Capacity (N)
1406
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00076
Maximum Torque (Nm)
124
center_distance_mm_metric
69.85
mounting_surface_diameter_mm_metric
44.45
height_t0_mounting_surface_mm_metric
92.075
Internal Inertia (kgm²)
0.00088
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.006
Height To Mounting Surface (mm)
92.1
output_thrust_axial_capacity_n_metric
1397
B10 Torque Capacity (Nm)
235
Mounting Surface Diameter (mm)
44.5
output_radial_capactiry_n_metric
1406
output_overturning_moment_capacity_nm_metric
45
output_shaft_dia_mm_metric
15.875
Imperial or Metric Product
Imperial
b10_torque_capacity_nm_metric
235
Output Shaft Diameter (mm)
15.875
Center Distance (mm)
69.9
Output Overturning Moment Capacity (Nm)
45