Maximum Torque (in-lb)
4051
b10_torque_capacity_inlb_english
4131
Output Overturning Moment Capacity (in-lb)
6951
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.704
output_shaft_dia_in_english
1.625
center_distance_in_english
5.979
Mounting Surface Diameter (in)
3.3
output_thrust_axial_capacity_lb_english
1374
Center Distance (in)
5.979
mounting_surface_diameter_in_english
3.25
Output Radial Capacity (lb)
2715
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.059
output_radial_capactiry_lb_english
2715
Internal Inertia (lb-in²)
61
maximum_torque_inlb_english
4051
Internal Inertia (lb-in²)
61
B10 Torque Capacity (in-lb)
4131
output_overturning_moment_capacity_inlb_english
6951
height_t0_mounting_surface_in_english
7.5
Height To Mounting Surface (in)
7.5
Output Shaft Diameter (in)
1.625
Output Thrust/Axial Capacity (lb)
1374
output_shaft_dia_mm_metric
41.275
Imperial or Metric Product
Imperial
Output Overturning Moment Capacity (Nm)
785
Internal Inertia (kgm²)
0.01785
Output Thrust/Axial Capacity (N)
6114
output_radial_capactiry_n_metric
12082
center_distance_mm_metric
151.8666
output_overturning_moment_capacity_nm_metric
785
Maximum Torque (Nm)
458
B10 Torque Capacity (Nm)
467
Internal Inertia (kgm²)
0.01785
Maximum Torque (Nm)
458
Center Distance (mm)
151.9
output_thrust_axial_capacity_n_metric
6114
b10_torque_capacity_nm_metric
467
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Mounting Surface Diameter (mm)
82.6
Height To Mounting Surface (mm)
190.5
height_t0_mounting_surface_mm_metric
190.5
Output Radial Capacity (N)
12082
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00021
Output Shaft Diameter (mm)
41.275
mounting_surface_diameter_mm_metric
82.55