Maximum Torque (in-lb)
7285
Internal Inertia (lb-in²)
51
b10_torque_capacity_inlb_english
69287
Mounting Surface Diameter (in)
3.9
height_t0_mounting_surface_in_english
8.3464566929134
Internal Inertia (lb-in²)
51
Center Thru Hole Diameter (in)
3.54
Output Overturning Moment Capacity (in-lb)
11050
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.8
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
38
Output Thrust/Axial Capacity (lb)
4411
B10 Torque Capacity (in-lb)
69287
output_radial_capactiry_lb_english
5613
output_thrust_axial_capacity_lb_english
4411
Center Distance (in)
4.3
Output Radial Capacity (lb)
5613
maximum_torque_inlb_english
7285
center_distance_in_english
4.3307086614173
mounting_surface_diameter_in_english
3.9370078740157
output_overturning_moment_capacity_inlb_english
11050
center_thru_hole_diameter_in_english
3.54
Height To Mounting Surface (in)
8.3
mounting_surface_diameter_mm_metric
100
center_distance_mm_metric
110
Internal Inertia (kgm²)
0.0149
Imperial or Metric Product
Metric
output_overturning_moment_capacity_nm_metric
1249
Output Overturning Moment Capacity (Nm)
1249
center_thru_hole_diameter_mm_metric
90
Height To Mounting Surface (mm)
212
output_thrust_axial_capacity_n_metric
19629
b10_torque_capacity_nm_metric
7829
Maximum Torque (Nm)
823
Mounting Surface Diameter (mm)
100
output_radial_capactiry_n_metric
24978
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0014
Center Thru Hole Diameter (mm)
90
B10 Torque Capacity (Nm)
7829
Output Thrust/Axial Capacity (N)
19629
Center Distance (mm)
110
Internal Inertia (kgm²)
0.0149
height_t0_mounting_surface_mm_metric
212
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
Output Radial Capacity (N)
24978
Maximum Torque (Nm)
823