Mounting Surface Diameter (in)
3.9
Height To Mounting Surface (in)
8.3
Center Thru Hole Diameter (in)
3.54
center_distance_in_english
4.3307086614173
height_t0_mounting_surface_in_english
8.3464566929134
b10_torque_capacity_inlb_english
36701
Internal Inertia (lb-in²)
48
mounting_surface_diameter_in_english
3.9370078740157
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
27
B10 Torque Capacity (in-lb)
36701
output_thrust_axial_capacity_lb_english
4411
output_overturning_moment_capacity_inlb_english
11050
Output Radial Capacity (lb)
5613
Center Distance (in)
4.3
Maximum Torque (in-lb)
4893
Output Thrust/Axial Capacity (lb)
4411
output_radial_capactiry_lb_english
5613
center_thru_hole_diameter_in_english
3.54
Internal Inertia (lb-in²)
48
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.4
maximum_torque_inlb_english
4893
Output Overturning Moment Capacity (in-lb)
11050
height_t0_mounting_surface_mm_metric
212
Internal Inertia (kgm²)
0.014
center_distance_mm_metric
110
Output Radial Capacity (N)
24978
mounting_surface_diameter_mm_metric
100
Internal Inertia (kgm²)
0.014
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.001
Height To Mounting Surface (mm)
212
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
1249
Maximum Torque (Nm)
553
Center Thru Hole Diameter (mm)
90
Maximum Torque (Nm)
553
Center Distance (mm)
110
output_thrust_axial_capacity_n_metric
19629
output_radial_capactiry_n_metric
24978
b10_torque_capacity_nm_metric
4147
B10 Torque Capacity (Nm)
4147
output_overturning_moment_capacity_nm_metric
1249
Output Thrust/Axial Capacity (N)
19629
Mounting Surface Diameter (mm)
100
center_thru_hole_diameter_mm_metric
90
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008