Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
31
b10_torque_capacity_inlb_english
29798
output_radial_capactiry_lb_english
1856
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.8
Output Shaft Diameter (in)
1.38
Center Distance (in)
4.3
Height To Mounting Surface (in)
8.3
center_distance_in_english
4.3307086614173
Internal Inertia (lb-in²)
51
Internal Inertia (lb-in²)
51
Output Radial Capacity (lb)
1856
maximum_torque_inlb_english
3426
B10 Torque Capacity (in-lb)
29798
Output Overturning Moment Capacity (in-lb)
4238
Maximum Torque (in-lb)
3426
output_thrust_axial_capacity_lb_english
2053
output_overturning_moment_capacity_inlb_english
4238
output_shaft_dia_in_english
1.38
Mounting Surface Diameter (in)
3.9
Output Thrust/Axial Capacity (lb)
2053
mounting_surface_diameter_in_english
3.9370078740157
height_t0_mounting_surface_in_english
8.3464566929134
mounting_surface_diameter_mm_metric
100
center_distance_mm_metric
110
output_shaft_dia_mm_metric
35
output_radial_capactiry_n_metric
8259
Output Thrust/Axial Capacity (N)
9136
Output Shaft Diameter (mm)
35
b10_torque_capacity_nm_metric
3367
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009
Internal Inertia (kgm²)
0.0149
B10 Torque Capacity (Nm)
3367
height_t0_mounting_surface_mm_metric
212
Center Distance (mm)
110
Output Overturning Moment Capacity (Nm)
479
Internal Inertia (kgm²)
0.0149
output_overturning_moment_capacity_nm_metric
479
Mounting Surface Diameter (mm)
100
Output Radial Capacity (N)
8259
Maximum Torque (Nm)
387
Maximum Torque (Nm)
387
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
9136
Height To Mounting Surface (mm)
212
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0011