output_radial_capactiry_lb_english
1856
output_overturning_moment_capacity_inlb_english
4238
output_shaft_dia_in_english
1.38
Output Overturning Moment Capacity (in-lb)
4238
b10_torque_capacity_inlb_english
36701
maximum_torque_inlb_english
4893
Internal Inertia (lb-in²)
55
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.4
output_thrust_axial_capacity_lb_english
2053
center_distance_in_english
4.3307086614173
height_t0_mounting_surface_in_english
8.3464566929134
Output Thrust/Axial Capacity (lb)
2053
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
27
Internal Inertia (lb-in²)
55
Output Radial Capacity (lb)
1856
Maximum Torque (in-lb)
4893
mounting_surface_diameter_in_english
3.9370078740157
B10 Torque Capacity (in-lb)
36701
Center Distance (in)
4.3
Height To Mounting Surface (in)
8.3
Output Shaft Diameter (in)
1.38
Mounting Surface Diameter (in)
3.9
Maximum Torque (Nm)
553
Center Distance (mm)
110
output_thrust_axial_capacity_n_metric
9136
b10_torque_capacity_nm_metric
4147
output_radial_capactiry_n_metric
8259
Internal Inertia (kgm²)
0.0161
Output Radial Capacity (N)
8259
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
479
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.001
Output Thrust/Axial Capacity (N)
9136
height_t0_mounting_surface_mm_metric
212
output_shaft_dia_mm_metric
35
Internal Inertia (kgm²)
0.0161
center_distance_mm_metric
110
Mounting Surface Diameter (mm)
100
B10 Torque Capacity (Nm)
4147
mounting_surface_diameter_mm_metric
100
Maximum Torque (Nm)
553
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Height To Mounting Surface (mm)
212
Output Shaft Diameter (mm)
35
output_overturning_moment_capacity_nm_metric
479