Center Distance (in)
1.6
b10_torque_capacity_inlb_english
124
Height To Mounting Surface (in)
3.6
maximum_torque_inlb_english
84
Maximum Torque (in-lb)
84
center_thru_hole_diameter_in_english
0.51
Center Thru Hole Diameter (in)
0.51
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.697
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.58
Output Thrust/Axial Capacity (lb)
791
height_t0_mounting_surface_in_english
3.6220472440945
Internal Inertia (lb-in²)
0.31
output_radial_capactiry_lb_english
1107
center_distance_in_english
1.5748031496063
output_thrust_axial_capacity_lb_english
791
Internal Inertia (lb-in²)
0.31
Output Overturning Moment Capacity (in-lb)
762
mounting_surface_diameter_in_english
1.3779527559055
output_overturning_moment_capacity_inlb_english
762
Mounting Surface Diameter (in)
1.4
Output Radial Capacity (lb)
1107
B10 Torque Capacity (in-lb)
124
output_thrust_axial_capacity_n_metric
3520
Mounting Surface Diameter (mm)
35
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002
Maximum Torque (Nm)
9.5
Center Distance (mm)
40
b10_torque_capacity_nm_metric
14
Internal Inertia (kgm²)
0.000091
height_t0_mounting_surface_mm_metric
92
Height To Mounting Surface (mm)
92
Output Radial Capacity (N)
4926
Maximum Torque (Nm)
9.5
output_overturning_moment_capacity_nm_metric
86
Output Thrust/Axial Capacity (N)
3520
Imperial or Metric Product
Metric
mounting_surface_diameter_mm_metric
35
center_distance_mm_metric
40
Center Thru Hole Diameter (mm)
13
Output Overturning Moment Capacity (Nm)
86
Internal Inertia (kgm²)
0.000091
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00163
B10 Torque Capacity (Nm)
14
output_radial_capactiry_n_metric
4926
center_thru_hole_diameter_mm_metric
13