Mounting Surface Diameter (in)
1.4
height_t0_mounting_surface_in_english
3.6220472440945
Output Overturning Moment Capacity (in-lb)
762
Height To Mounting Surface (in)
3.6
Maximum Torque (in-lb)
155
Center Thru Hole Diameter (in)
0.51
B10 Torque Capacity (in-lb)
254
b10_torque_capacity_inlb_english
254
output_radial_capactiry_lb_english
1107
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
18.72
Internal Inertia (lb-in²)
0.4
mounting_surface_diameter_in_english
1.3779527559055
center_thru_hole_diameter_in_english
0.51
Output Radial Capacity (lb)
1107
Internal Inertia (lb-in²)
0.4
center_distance_in_english
1.5748031496063
output_thrust_axial_capacity_lb_english
791
maximum_torque_inlb_english
155
Output Thrust/Axial Capacity (lb)
791
Center Distance (in)
1.6
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.34
output_overturning_moment_capacity_inlb_english
762
Output Overturning Moment Capacity (Nm)
86
Center Thru Hole Diameter (mm)
13
Imperial or Metric Product
Metric
center_thru_hole_diameter_mm_metric
13
mounting_surface_diameter_mm_metric
35
Center Distance (mm)
40
output_thrust_axial_capacity_n_metric
3520
Height To Mounting Surface (mm)
92
Internal Inertia (kgm²)
0.000117
b10_torque_capacity_nm_metric
28.7
output_radial_capactiry_n_metric
4926
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00548
Output Thrust/Axial Capacity (N)
3520
Maximum Torque (Nm)
17.5
B10 Torque Capacity (Nm)
28.7
Maximum Torque (Nm)
17.5
output_overturning_moment_capacity_nm_metric
86
Output Radial Capacity (N)
4926
center_distance_mm_metric
40
Mounting Surface Diameter (mm)
35
height_t0_mounting_surface_mm_metric
92
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00068
Internal Inertia (kgm²)
0.000117