height_t0_mounting_surface_in_english
3.6220472440945
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.48
output_radial_capactiry_lb_english
1107
Center Thru Hole Diameter (in)
0.51
Internal Inertia (lb-in²)
0.35
Height To Mounting Surface (in)
3.6
output_thrust_axial_capacity_lb_english
791
mounting_surface_diameter_in_english
1.3779527559055
Output Radial Capacity (lb)
1107
center_distance_in_english
1.5748031496063
Maximum Torque (in-lb)
159
B10 Torque Capacity (in-lb)
216
center_thru_hole_diameter_in_english
0.51
Mounting Surface Diameter (in)
1.4
maximum_torque_inlb_english
159
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.81
Output Overturning Moment Capacity (in-lb)
762
Center Distance (in)
1.6
Internal Inertia (lb-in²)
0.35
output_overturning_moment_capacity_inlb_english
762
b10_torque_capacity_inlb_english
216
Output Thrust/Axial Capacity (lb)
791
Output Thrust/Axial Capacity (N)
3520
center_distance_mm_metric
40
Center Thru Hole Diameter (mm)
13
b10_torque_capacity_nm_metric
24.4
Mounting Surface Diameter (mm)
35
Center Distance (mm)
40
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00024
B10 Torque Capacity (Nm)
24.4
Internal Inertia (kgm²)
0.000102
output_overturning_moment_capacity_nm_metric
86
mounting_surface_diameter_mm_metric
35
height_t0_mounting_surface_mm_metric
92
output_radial_capactiry_n_metric
4926
Imperial or Metric Product
Metric
center_thru_hole_diameter_mm_metric
13
Internal Inertia (kgm²)
0.000102
Height To Mounting Surface (mm)
92
Output Radial Capacity (N)
4926
Maximum Torque (Nm)
18
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0019
output_thrust_axial_capacity_n_metric
3520
Maximum Torque (Nm)
18
Output Overturning Moment Capacity (Nm)
86