center_distance_in_english
1.5748031496063
B10 Torque Capacity (in-lb)
249
Output Thrust/Axial Capacity (lb)
791
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.103
Output Radial Capacity (lb)
1107
mounting_surface_diameter_in_english
1.3779527559055
Maximum Torque (in-lb)
154
Output Overturning Moment Capacity (in-lb)
762
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
0.83
Internal Inertia (lb-in²)
0.35
Height To Mounting Surface (in)
3.6
height_t0_mounting_surface_in_english
3.6220472440945
maximum_torque_inlb_english
154
output_radial_capactiry_lb_english
1107
Mounting Surface Diameter (in)
1.4
output_thrust_axial_capacity_lb_english
791
center_thru_hole_diameter_in_english
0.51
Center Distance (in)
1.6
Internal Inertia (lb-in²)
0.35
output_overturning_moment_capacity_inlb_english
762
Center Thru Hole Diameter (in)
0.51
b10_torque_capacity_inlb_english
249
Mounting Surface Diameter (mm)
35
Output Overturning Moment Capacity (Nm)
86
Maximum Torque (Nm)
17.4
output_thrust_axial_capacity_n_metric
3520
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00003
Center Distance (mm)
40
Height To Mounting Surface (mm)
92
center_distance_mm_metric
40
output_overturning_moment_capacity_nm_metric
86
mounting_surface_diameter_mm_metric
35
Center Thru Hole Diameter (mm)
13
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00024
Internal Inertia (kgm²)
0.000102
Output Thrust/Axial Capacity (N)
3520
output_radial_capactiry_n_metric
4926
Imperial or Metric Product
Metric
Maximum Torque (Nm)
17.4
height_t0_mounting_surface_mm_metric
92
Internal Inertia (kgm²)
0.000102
b10_torque_capacity_nm_metric
28.1
B10 Torque Capacity (Nm)
28.1
Output Radial Capacity (N)
4926
center_thru_hole_diameter_mm_metric
13